IESNA:LM-63-2002
[TEST]P957659
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51736
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5667.8 6190.4 6759 7362.8 7885.5 8323.4 8655.3 8849.5 8881.3 8786
8687.1 8680 8740 8870.7 9177.9 9944.2 11847.6 14704.5 17250.6 19206.9
20711.3 22130.9 23412.7 24616.9 25425.6 24260.3 19637.7 13736.9 9499.3 6388.2
2694.4 854.6 406.1 176.6 56.5 0 0
5667.8 6201 6801.3 7384 7910.2 8348.1 8701.2 8895.4 8923.7 8838.9
8729.5 8725.9 8771.8 8906 9220.3 9820.6 11459.2 14245.4 17084.6 19111.6
20676 22250.9 23455.1 24634.6 25506.8 24754.6 20474.7 14619.7 9954.8 6624.8
2867.4 928.7 473.2 208.3 74.2 0 0
5667.8 6194 6776.6 7338.1 7839.6 8256.3 8577.6 8778.9 8800.1 8725.9
8644.7 8630.6 8680 8814.2 9114.4 9675.9 11007.2 13517.9 16343 18539.5
20163.9 21873.1 23494 24980.6 26237.8 26598 23716.4 18454.7 12451.5 8086.8
3743.2 1476.1 829.9 459.1 211.9 70.6 0
5667.8 6151.6 6691.9 7228.6 7680.6 8065.6 8372.8 8531.7 8584.7 8552.9
8492.9 8485.8 8528.2 8591.7 8768.3 9125 9732.4 11130.8 13517.9 16258.3
18694.9 20958.5 23268 25443.3 27523.2 29147.6 30245.9 30334.1 28434.3 22558.2
12677.5 4537.8 1822.2 974.6 448.5 102.4 0
5667.8 6081 6557.7 7048.5 7475.8 7839.6 8129.1 8323.4 8411.6 8432.8
8429.3 8450.5 8510.5 8567 8680 8937.8 9389.8 10071.4 11346.2 13500.3
16314.8 19319.9 22342.7 25489.2 28084.7 30535.4 32940.3 35627.6 37721.7 36182
28625 15767.4 6204.6 2775.6 1172.4 120.1 0
5667.8 6042.1 6462.3 6886.1 7274.5 7631.2 7920.8 8146.8 8270.4 8358.7
8422.2 8524.6 8680 8803.6 8920.1 9103.8 9495.8 10124.3 11084.9 12260.8
13994.7 16265.3 18850.3 21625.9 24489.8 27664.5 31209.9 35373.4 41108.2 44516
40726.9 30613.1 16650.2 5939.7 1476.1 84.8 0
5667.8 6020.9 6434.1 6861.4 7239.2 7595.9 7903.1 8125.6 8259.8 8344.5
8432.8 8535.2 8683.5 8814.2 8951.9 9156.7 9538.1 10156.1 11123.7 12370.3
14033.5 16258.3 18783.2 21502.3 24422.7 27632.7 31255.8 35638.2 41101.2 44311.2
40172.4 30026.9 16569 6059.8 1458.4 95.3 0
5667.8 5950.3 6289.3 6660.1 7016.8 7362.8 7673.6 7934.9 8122.1 8266.8
8418.7 8602.3 8803.6 8973.1 9139.1 9375.7 9757.1 10346.8 11222.6 12416.2
13934.6 15792.1 18020.4 20587.7 23490.4 26756.9 30323.6 34176.2 38908.2 42524.3
37580.4 23469.2 10647 3623.1 861.6 74.2 0
5667.8 5904.4 6158.6 6451.7 6769.6 7090.9 7408.7 7687.7 7942 8164.4
8397.5 8620 8831.9 9019 9230.9 9538.1 9979.5 10661.1 11685.2 13083.6
14934 17141.1 19701.3 22498.1 25344.4 28338.9 31414.7 34681.2 37930 39024.8
34674.2 23239.7 9997.2 2998.1 1207.7 335.5 0
5667.8 5823.2 6006.8 6218.7 6483.5 6773.1 7055.6 7348.7 7617.1 7889
8164.4 8415.2 8627 8853.1 9093.2 9379.2 9824.2 10537.5 11639.3 13246
15336.6 17748.5 20329.9 22946.6 25552.7 28169.4 30863.8 33445.3 34621.2 32378.8
25496.2 12790.5 3453.6 1310.1 713.3 197.8 0
5667.8 5738.4 5830.2 5978.5 6176.3 6391.7 6649.5 6900.2 7172.1 7426.4
7723 8009.1 8291.6 8588.2 8895.4 9262.7 9767.7 10551.6 11731.1 13493.2
15806.2 18550.1 21198.6 23479.8 25453.8 27321.9 28840.4 29200.6 27364.3 22356.9
13948.8 5099.2 1024.1 314.3 109.5 38.8 0
5667.8 5696 5734.9 5847.9 6010.3 6190.4 6405.8 6628.3 6868.4 7126.2
7401.7 7684.2 7994.9 8312.8 8665.9 9089.7 9644.1 10459.8 11604 13171.9
15273 17709.6 19945 21336.3 21975.5 22092 21618.8 20121.5 17377.7 13323.7
7843.1 2669.7 607.4 173 49.4 21.2 0
5667.8 5639.5 5643.1 5703.1 5812.6 5946.8 6109.2 6282.2 6455.3 6617.7
6797.8 6963.8 7158 7345.2 7550 7797.2 8160.9 8733 9637 10954.2
12645.7 14361.9 15544.9 15710.9 14764.5 13005.9 10491.6 7366.4 4198.8 1921
822.8 310.8 116.5 45.9 21.2 3.5 0
5667.8 5540.7 5466.5 5424.1 5388.8 5325.2 5215.8 5042.7 4813.2 4541.3
4230.5 3902.1 3573.7 3280.6 3054.6 2888.6 2768.6 2722.7 2959.3 3506.6
4114 4611.9 4583.7 3778.5 2648.5 1765.7 1221.8 851.1 568.5 353.1
222.5 141.3 70.6 28.3 7.1 0 0
5667.8 5448.8 5279.3 5067.5 4763.8 4385.9 3941 3443 2913.3 2394.2
2016.4 1818.6 1776.3 1793.9 1853.9 1906.9 1949.3 1952.8 1906.9 1811.6
1705.6 1599.7 1486.7 1363.1 1200.7 999.4 780.4 561.5 420.2 307.2
197.8 116.5 45.9 17.7 7.1 0 0
5667.8 5367.6 5063.9 4657.8 4099.9 3489 2849.8 2284.8 1959.9 1850.4
1793.9 1744.5 1705.6 1666.8 1645.6 1631.5 1613.8 1575 1490.2 1366.6
1243 1119.4 999.4 861.6 723.9 603.9 515.6 437.9 346.1 236.6
120.1 60 28.3 10.6 0 0 0
5667.8 5286.4 4859.1 4209.3 3489 2758 2182.4 1963.4 1899.9 1846.9
1793.9 1740.9 1688 1635 1557.3 1469 1366.6 1246.6 1115.9 988.8
868.7 762.8 678 610.9 547.4 487.3 423.8 335.5 229.5 155.4
102.4 56.5 24.7 10.6 0 0 0
5667.8 5237 4654.3 3895.1 3040.5 2320.1 2027 1967 1910.5 1850.4
1801 1740.9 1677.4 1599.7 1500.8 1377.2 1243 1105.3 960.5 819.3
702.7 628.6 575.6 526.2 473.2 420.2 360.2 286 226 180.1
130.7 84.8 28.3 3.5 0 0 0
5667.8 5166.3 4456.5 3556.1 2673.2 2150.6 2034 1977.5 1921 1861
1808 1751.5 1684.4 1592.6 1469 1338.4 1179.5 1020.6 847.5 723.9
642.7 593.3 554.4 512 466.1 409.6 339 279 233.1 183.6
134.2 84.8 24.7 0 0 0 0
5667.8 5159.3 4393 3425.4 2532 2129.4 2055.2 1995.2 1935.2 1878.7
1822.2 1758.6 1691.5 1592.6 1472.6 1313.7 1133.6 953.5 805.1 692.1
621.5 575.6 533.2 487.3 434.4 367.3 293.1 243.7 197.8 151.8
102.4 56.5 14.1 0 0 0 0
5667.8 5159.3 4347.1 3354.8 2471.9 2129.4 2069.4 2009.3 1942.2 1878.7
1822.2 1762.1 1695 1606.8 1493.8 1338.4 1147.7 957 794.5 674.5
603.9 561.5 519.1 469.7 409.6 324.9 250.7 208.3 169.5 127.1
81.2 31.8 3.5 0 0 0 0
5667.8 5176.9 4368.3 3365.4 2471.9 2129.4 2069.4 2009.3 1945.8 1885.7
1825.7 1765.7 1702.1 1617.4 1504.3 1331.3 1140.6 942.9 780.4 663.9
600.3 558 512 466.1 402.6 303.7 236.6 197.8 155.4 113
70.6 24.7 0 0 0 0 0
